Fuse Mounting Accessories Page 144 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Lead Fuses TE5 > Time-Lag Fuse > 369 Series RoHS Pb Amp Code Amp Rating (A) Voltage Rating (V) Breaking Capacity Nominal Cold Resistance (Ohms) Voltage Drop 1.0 I N max. (mV) Power Dissipation 1.5 I N max. (mW) Melting Integral 10 I N max. (A 2 s) Agency Approvals PS E 0800 0.800 300 50A @300VAC 0.0960 110 280 5.1200 x 1100 1.00 300 0.0715 115 400 8.0000 x 1160 1.60 300 0.0400 95 600 18.4320 x 1200 2.00 300 0.0298 90 700 29.0000 x 1315 3.15 300 0.0170 80 1100 78.3880 x 1400 4.00 300 0.0128 75 1200 126.4000 x 1500 5.00 300 0.0101 70 1000 106.2500 x 1630 6.30 300 0.0077 65 1200 160.7400 x Electrical Characteristics PS E Application testing is strongly recommended. 369 Series, TE5 Time-Lag Fuse Agency Agency File Number Ampere Range E67006 0.800A - 6.3A PS E JET 1896-31007-2002 1A - 5A 1605793 1A - 6.3A 40037351 1A, 1.6A - 2A, 3.15A - 6.3A Electrical Characteristics Halogen free, Lead-free and RoHS compliant Reduced PCB space requirements Direct solderable or plug-in versions Internationally approved Low internal resistance Shock safe casing Vibration resistant % of Ampere Rating Opening Time 150% 1 Hour, Minimum 210% 120 sec., Maximum 275% 400 ms., Min.; 10 sec., Max. 400% 150 ms., Min.;, 3 sec., Max. 1000% 20 ms., Min.; 150 ms., Max. Applications The 369 Series are TE5 Time-Lag Fuses, 300V rated and designed in accordance to IEC 60127-3. Electronic Ballast Description Features Agency Approvals Note: 1. Resistance is measured at 10% of rated current, 25C. Additional Information Datasheet Samples Resources

Previous Page
Next Page