Fuse Mounting Accessories Page 141 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Lead Fuses TR5 > Time-Lag Fuse > 383 Series 383 Series, TR5 Time-Lag Fuse RoHS Pb PS E Application testing is strongly recommended. Agency Agency File Number Ampere Range 40022712 4A - 5A PS E JET1896-31007-2001 JET1896-31007-1006 1A - 5A 6.3A - 10A E67006 1A - 10A Electrical Characteristics for Series Halogen free, Lead-free and RoHS compliant Reduced PCB space requirements Direct solderable or plug-in versions Internationally approved Low internal resistance Shock safe casing Vibration resistant % of Ampere Rating Opening Time 1A - 6.3A 8A - 10A 150% 1 Hour, Min. 1 Hour, Min. 210% 2 Minutes, Max. 300 s, Max. 275% 400 ms, Min. ; 10 s, Max. 1 s, Min. ; 20 s, Max. 400% 150 ms, Min. ; 3 s, Max. 150 ms, Min. ; 3 s, Max. 1000% 20 ms, Min. ; 150 ms, Max. 20 ms, Min. ; 150 ms, Max. Applications The 383 series are TR5 time-lag 300V rated fuses and designed in accordance to IEC60127-3. Electronic Ballast Features Agency Approvals Description Electrical Characteristics Specifications by Item Amp Code Rated Current Max Voltage Rating Breaking Capacity Nominal Cold Resistance (Ohms) Voltage Drop 1.0I N max. (mV) Power Dissipation 1.5I N max. (mW) Melting Integral 10I N max. (A 2 s) Agency Approvals PS E 1100 1.00 A 300 V 100A@300VAC 50A@320VAC 0.0625 100 400 4.85 X 1125 1.25 A 300 V 0.0500 95 465 6.88 X 1160 1.60 A 300 V 0.0377 90 490 12.67 X 1200 2.00 A 300 V 0.0280 85 670 17.80 X 1250 2.50 A 300 V 0.0215 80 750 29.69 X 1315 3.15 A 300 V 0.0176 75 900 45.35 X 1400 4.00 A 300 V 0.0138 70 1200 72.00 X 1500 5.00 A 300 V 50A@320VAC 100A@250VAC 0.0108 65 1250 121.25 X 1630 6.30 A 300 V 0.0076 65 1400 148.84 X 1800 8.00 A 300 V 0.0059 63 1600 233.60 X 2100 10.00 A 300 V 0.0042 57 1600 365.00 X Note: 1.00 means the number one with two decimal places. 1,000 means the number one thousand. Additional Information Datasheet Samples Resources

Previous Page
Next Page