Fuse Mounting Accessories Page 138 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Lead Fuses TR5 > Time-Lag Fuse > 382 Series 382 Series, TR5 Fuse, Time-Lag Agency Agency File Number Ampere Range 40018249 1A - 4A 40018250 5A - 6.3A 1609346 1A - 6.3A E67006 1A - 10A PS E JET1896-31007-2001 JET1896-31007-1006 1 - 5A 6.3 - 10A 2007010207240344 1A - 4A CQC07012020713 5A - 6.3A SU05024-7003 SU05024-7002 SU05024-7001 SU05024-7004 SU05024-7005 1-2.5A 3.15A 4A 5A 6.3A Electrical Characteristics Halogen free, Lead-free and RoHS compliant Reduced PCB space requirements Direct solderable or plug-in versions 100A breaking capacity Internationally approved Low internal resistance Shock safe casing Vibration resistant Available from 1A to 10A % of Ampere Rating Opening Time 1A - 6.3A 8A - 10A 150% 1 Hour, Min. 1 Hour, Min. 210% 2 Minutes, Max. 300 s, Max. 275% 400 ms, Min. ; 10 Sec., Max. 1 s, Min. ; 20 s, Max. 400% 150 ms, Min. ; 3 Sec., Max. 150 ms, Min. ; 3 Sec., Max. 1000% 20 ms, Min. ; 150 ms, Max. 20 ms, Min. ; 150 ms, Max. Applications Pb RoHS The 382 Series are TE5 Time-Lag type Fuses, 250V rated, with enhanced breaking capacity and designed in accordance to IEC 60127-3. Battery Chargers Consumer Electronics Power supplies Industrial Controllers Description Features Agency Approvals PS E Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page