Fuse Mounting Accessories Page 112 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses FLAT-PAK Fast-Acting Fuse > 202 Series Materials Body: Thermoplastic Terminations: Tin/Lead Plated Copper Solderability MIL-STD-202, Method 208. Cleaning Board washable in most common solvents. Operating Temperature -55 O C to 125 O C Product Characteristics Dimensions Packaging Packaging Option Packaging Specification Quantity Quantity & Packaging Code Surface Mount Fuses Bulk - 100 HXG 24mm Tape and Reel EIA 481 (IEC60286, part 3) 500 URG Through Hole Fuses Antistatic Magazine - 100 H 9.45 (.372") 6.35 (.250") 4.19 (.165") 0.53 (.021") 10.16 (.400") .135" 0.30 (.012") 6 o 202 FLAT- PAK L F F 2A 250 V PAT 4563666 DIP Configuration (Thru-Hole) Mounting 9.45 (.372") 6.35 (.250") 4.19 (.165") 202GFLAT- PAK L F F 2A 250 V PAT 4563666 SMF Configuration ("Gull Wing" Surface Mount) 1.52 (.060") 0.08 (.003") 1.40 (.055") 15.24 (.600") 17.12 (.674) 4.06 (.160) 11.53 (.454) 2.79 (.110) Recommended Pad Layout Part Numbering System Average Time Current Curves 100 10 0.1 0.01 0.001 1000 100 10 1 0.1 0.05 1/16A 1/8A 1/4A 1/2A 3/4A 1A 1 1/2A 2A 2 1/2A 3A 4A 5A TIME IN SECONDS CURRENT IN AMPERES 1 Soldering Parameters Temperature Re-rating Curve Note: 1. Rerating depicted in this curve is in addition to the standard derating of 25% for continuous operation. Wave Soldering 260C, 3 seconds max. Reflow Soldering 215C, 30 seconds max. 0202 002. HXG Series Amp Code Refer to Amp Code column of Electrical Characteristics Table Quantity Code HXG = 100 URG = 500 0202 002. H Series Amp Code Refer to Amp Code column of Electrical Characteristics Table Quantity Code H = 100 Surface Mount Fuses: Through Hole Fuses: Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page