Fuse Mounting Accessories Page 111 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses FLAT-PAK Fast-Acting Fuse > 202 Series 202 Series Fuse Description Fast-Acting and Slo-Blo Fuse versions of the Flat- Pak Fuse designs are available. Both designs are available in either a gull-wing surface mount package or a DIP configuration for through-hole mounting. These fuse designs feature a 250 VAC rating in a low profile, rectangular package. Agency Approvals Electrical Characteristics for Series AGENCY AGENCY FILE NUMBER AMPERE RANGE E10480 0.063A - 5A 29862 0.063A - 5A % of Ampere Rating Opening Time 100% 4 hours, Minimum 200% 2 seconds, Maximum Electrical Specifications by Item Ampere Rating (A) Amp Code Max Voltage Rating (V) Interrupting Rating Nominal Cold Resistance (Ohms) Nominal Melting I 2 t (A 2 sec) Agency Approvals 0.062 .062 250 50A@250VAC 7.9000 0.000220 x 0.125 .125 250 2.4500 0.00180 x 0.250 .250 250 0.8800 0.0147 x 0.500 .500 250 0.2980 0.0363 x 0.750 .750 250 0.1660 0.0980 x 1.00 001. 250 0.1190 0.192 x 1.50 01.5 250 0.0701 0.540 x 2.00 002. 250 0.0469 1.07 x 2.50 02.5 250 0.0455 1.76 x 3.00 003. 250 0.0327 1.71 x 4.00 004. 250 0.0244 3.00 x 5.00 005. 250 0.0174 4.68 x Specifications are subject to change without notice. Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page