Fuse Mounting Accessories Page 109 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses PICO SMF Fuse > 460 Series 460 Series PICO Slo-Blo Surface Mount Fuse Description Agency Approvals RoHS AGENCY AGENCY FILE NUMBER AMPERE RANGE E10480 0.375A - 5A 29862 0.375A - 5A PS E NBK030205-E10480B 1A - 5A Electrical Characteristics for Series Features % of Ampere Rating Opening Time 100% 4 hours, Minimum 200% 1 second, Min.; 120 seconds, Max. 300% 0.2 second, Min.; 3 seconds, Max. 800% 0.02 second, Min.; 0.1 second, Max. The 460 Series Slo-Blo SMF Fuse is based on Littelfuse PICO fuse through-hole technology, though offered in a surface mount package. This series of devices meet the requirements of the RoHS directive. Electrical Specifications by Item Ampere Rating (A) Amp Code Max Voltage Rating (V) Interrupting Rating Nominal Cold Resistance (Ohms) Nominal Melting I 2 t (A 2 sec) Agency Approvals PS E 0.375 .375 125 50 A @125 VAC 50 A @125 VDC 1.7400 0.085 x 0.500 .500 125 1.1900 0.210 x 0.750 .750 125 0.4970 0.760 x 1.00 001. 125 0.2800 2.01 x 1.50 01.5 125 0.1170 3.94 x 2.00 002. 125 0.0720 7.60 x 2.50 02.5 125 0.0520 13.0 x 3.00 003. 125 0.0380 18.15 x 3.50 03.5 125 0.0240 26.8 x 4.00 004. 125 0.0200 35.0 x 5.00 005. 125 0.0133 54.8 x Applications Wireless basestation Network equipment Telecom equipment High inrush current withstand capability Wide current rating range: 0.375A to 5A Wide operating temperature range Halogen free and RoHS compliant PS E Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page