Fuse Mounting Accessories Page 106 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 > 160 Fuse and Clip Series Materials Body: Ceramic Cap: Silver-plated Brass Product Marking Brand, Ampere Rating, Voltage Rating, UMF Logo Insulation Resistance (after Opening) MIL-STD-202, Method 302, Test Condition A (10,000 ohms, Minimum) Solderability MIL-STD-202, Method 208 Resistance to Soldering Heat MIL-STD-202, Method 210, Test Condition B (10 seconds at 260C) Moisture Sensitivity Level Level 1 J-STD-020 Product Characteristics Dimensions Packaging Part Numbering System Form Factor Packaging Option Packaging Specification Quantity Quantity & Packaging Code Surface Mount 24mm Tape and Reel EIA-RS 481-2 (IEC 286, part 3) 1000 MR Operating Temperature -55C to 125C with proper re-rating Thermal Shock MIL-STD-202, Method 107, Test Condition B (5 cycles, -65C to 125C) Vibration MIL-STD-202, Method 201 (10-55 Hz) Moisture Resistance MIL-STD-202, Method 106, High Humidity (90-98%RH), Heat (65C) Salt Spray MIL-STD-202, Method 101, Test Condition B Mechanical Shock MIL-STD-202, Method 213, Test Condition I (100 G's peak for 6 msecs.) 160 01.5 M R SERIES AMP Code QUANTITY Code PACKAGING Code Refer to Electrical Specifications table M = 1000 pcs R = Tape and Reel Example: 1.5 amp product is 0160 01.5 MR 10.90 [0.429] 1.70 [0.067] 10.10 [0.398] 3.00 [0.118] 4.90 [0.193] 4.80 [0.189] 4.00 [0.157] 3.50 [0.138] 3.12 [0.123] 4.40 [0.173] 4.30 [0.169] 13.00 [0.512] 3.88 [0.153] 3.12 [0.123] 4.80 [0.189] Recommended Pad Layout "A" "B" .004 L 1.5AT AC250V F Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page