Fuse Mounting Accessories Page 104 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 > 160 Fuse and Clip Series 160 Series Fuse and Clip Assembly Description Agency Approvals Electrical Characteristics for Series Features Offer low profile easily-replaceable fuse alternative compatible with automated PCB surface mount equipment Comes supplied with Littelfuse 443 Series 250V Nano 2 Fuse RoHS compliant and Halogen Free Clip fully compatible with RoHS/lead-free solder alloys and higher temperature profiles associated with lead-free assembly 0.5A - 5A ampere rating available RoHS % of Ampere Rating Opening Time 100% 4 hours, Minimum 250% 120 seconds, Maximum AGENCY AGENCY FILE NUMBER AMPERE RANGE PS E NBK290416-JP1021 1.00A - 5.00A* E14721 0.5A - 5A Electrical Specifications by Item Ampere Rating (A) Amp Code Max Voltage Rating (V) Interrupting Rating Nominal Cold Resistance (Ohms) Nominal Melting I 2 t (A 2 sec) Nominal Voltage Drop (mV) Agency Approvals PS E 0.50 250 50 A @ 250 VAC .5974 1.96 334 X 0.75 250 .2729 3.025 223 X 1.00 001. 250 .1826 9.00 207 X 1.50 01.5 250 .1100 15.21 210 X 2.00 002. 250 .0511 18.50 117 X 2.50 02.5 250 .0392 22.20 156 X 3.00 003. 250 .0276 59.29 103 X 3.50 03.5 250 .0199 59.34 87 X 4.00 004. 250 .0160 122.5 83 X 5.00 005. 250 .0115 180.6 73 X Notes: 1. Cold resistance measured at less than 10% of rated current at 23C. 2. Agency Approval Table Key: X=Approved or Certified, P=Pending. The 160 Series product is a metal fuse clip with pre- installed Littelfuse 443 Series Fuse. This fuse and clip combination can be automatically installed in PC Boards in one efficient manufacturing operation. It permits quick and easy fuse replacement without exposing the PC Boards and other components to risks of rework solder heat as required with direct surface mount fuses. It is designed to enable compliance with the RoHS directive. This product is fully compatible with lead-free solder alloy and higher temperature profiles associated with lead-free assembly. Applications AC/DC power adaptor Telecom equipment system power Portable system built-in AC/DC converter High voltage DC/DC converter Lighting System LED Lighting Specifications are subject to change without notice. Application testing is strongly recommended. PS E Note * - PSE/METI Certification is only applicable to the fuse. Clips do not require certification for the Japanese Market. Additional Information Datasheet Samples Resources

Previous Page
Next Page