Fuse Mounting Accessories Page 100 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses 159 Fuse and Clip Series 159 Series Telelink Fuse and Clip Assembly Description Agency Approvals Electrical Characteristics for Series Features RoHS % of Ampere Rating Opening Time 100% 4 hours, Minimum 250% 1 sec., Minimum 120 secs., Maximum AGENCY AGENCY FILE NUMBER AMPERE RANGE E14721 0.5A, 1.25A, 2.0A The 159 Series product is a metal fuse clip with pre- installed Littelfuse 461 Series TeleLink fuse. This fuse and clip combination can be automatically installed in PC Boards in one efficient manufacturing operation. It permits quick and easy fuse replacement without exposing the PC Board and other components to risks of rework solder heat as required with direct surface mount fuses. It meets UL 60950 power cross requirements and is designed to allow compliance with Telcordia GR-1089- CORE and TIA-968-A Surge Specifications. The product provides coordinated protection with Littelfuse SIDACtor protection thyristors without series resistors. Applications Offer low profile easily-replaceable fuse alternative compatible with automated PCB surface mount equipment Come supplied with surge resistant Littelfuse 461 series TeleLink Slo- Blo fuse Fuse designed to allow compliance with Telcordia GR-1089-CORE and TIA- 968-A (formerly FCC Part 68) Surge Specifications Provide coordinated protection with Littelfuse SIDACtor protection thyristor devices and GDTs, without series resistors RoHS compliant and Halogen Free Clip fully compatible with RoHS/lead-free solder alloys and higher temperature profiles associated with lead-free assembly Available in ratings of 0.5-2.0 Amperes Telecom equipment (POTS) applications such as modems, answering machines, telephones, fax machines, and security systems Network equipment, such as: - SLIC interface portion of Fiber to the Curb (FTTC) and Fiber to the Premises (FTTP) - Non-Fiber SLIC interface for Central Office (CO) locations and Remote Terminals (RT) - xDSL applications such as ADSL, ADSL2+, VDSL, and VDSL2+ - Ethernet 10/100/1000BaseT - ISDN "U" interface - Baystation T1/E1/J1, T3 (DS3) trunk cards Specifications are subject to change without notice. Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page